SBAU126E may   2007  – june 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1ADS1258EVM Overview
    1. 1.1 ADS1258EVM Kit
    2. 1.2 ADS1258EVM
  5. 2Getting Started With the ADS1258EVM
  6. 3Analog Interface
    1. 3.1 Analog Input Options
    2. 3.2 ADC Connections and Decoupling
    3. 3.3 Configurable Multiplexer Loop
      1. 3.3.1 Measuring Single-Ended Inputs Using a Pseudo-Differential Configuration
    4. 3.4 Clocking
    5. 3.5 Voltage Reference
  7. 4Digital Interface
    1. 4.1 GPIO
  8. 5Power Supplies
  9. 6Software Installation
  10. 7EVM Operation and GUI
    1. 7.1 Connecting the Hardware
    2. 7.2 EVM GUI Global Settings for ADC Control
    3. 7.3 Time-Domain Display
    4. 7.4 Frequency-Domain Display
    5. 7.5 Histogram Display
  11. 8Bill of Materials, Layout, and Schematics
    1. 8.1 Bill of Materials
    2. 8.2 EVM PCB Layout
    3. 8.3 Schematics
  12. 9Revision History

ADS1258EVM Kit

The ADS1258 evaluation kit includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS1258 ADC.
  • USB powered: No external power supply is required.
  • PHI controller that provides a convenient communication interface to the ADS1258 ADC over USB 2.0 (or higher) for power delivery as well as digital input and output.
  • Microsoft® Windows® 8, and Windows 10 operating systems.
  • Easy-to-use evaluation software for 64-bit Windows operating systems.
  • The software suite includes graphical tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing.

Figure 1-1 shows system connections for the EVM.

GUID-20221026-SS0I-RN4V-6R8N-6G5FKFP7WLF7-low.png Figure 1-1 System Connection for Evaluation