SBAU206B april 2015 – may 2023 ADS1262 , ADS1263
Each ADS1263 analog input pin has multipurpose functionality to support a wide variety of device applications. Table 3-1 summarizes the functions available for each ADC input pin.
| Input Pin | ADC Input | IDAC Output | VBIAS Output | External VREF Input | Test DAC Output | GPIO |
|---|---|---|---|---|---|---|
| AIN0 | Yes | Yes | — | REF1 P | — | — |
| AIN1 | Yes | Yes | — | REF1 N | — | — |
| AIN2 | Yes | Yes | — | REF2 P | — | — |
| AIN3 | Yes | Yes | — | REF2 N | — | Yes |
| AIN4 | Yes | Yes | — | REF3 P | — | Yes |
| AIN5 | Yes | Yes | — | REF3 N | — | Yes |
| AIN6 | Yes | Yes | — | — | Yes | Yes |
| AIN7 | Yes | Yes | — | — | Yes | Yes |
| AIN8 | Yes | Yes | — | — | — | Yes |
| AIN9 | Yes | Yes | — | — | — | Yes |
| AINCOM | Yes | Yes | Yes | — | — | Yes |