SBAU294A July 2020 – January 2023
The following equipment is included in the EVM evaluation kit:
Evaluation board (EVM)
CMOS FPGA Interposer Card
Power supply clips for Interposer Card
Mini-USB cable
The following equipment is not included in the EVM evaluation kit, but is required for evaluation of this EVM:
TSW1400EVM data capture board and related items
HSDC Pro software
PC running Microsoft® Windows® 7, or 10
Two low-noise signal generators for the sampling clock and analog input. TI recommends the following generators:
Rohde & Schwarz SMA100A
Rohde & Schwarz SMA100B
Bandpass filter for the analog input signal. The following recommended bandpass filter will have:
Bandpass filter, greater than or equal to 60-dB harmonic attenuation, less than or equal to 5% bandwidth, greater than 18-dBm power, less than 5-dB insertion loss
Signal-path cables, SMA