SBAU353 October 2021
After unpacking, the EVM is already configured with the default jumper settings. Figure 6-1 shows the locations for the default jumpers.
The default position of the JP1 jumper ties VNCP, the negative charge pump, to AVSS to effectively disable it. The negative charge pump can also be disabled by setting VNCPEN to 0b0, which is the default value on power up. The default position of JP2 (labeled VREF in silkscreen) connects the REF5025, which outputs 2.5-V, to the REFEXT pin of the ADS131A04.
JP3 sets the EVM in unipolar supply mode by default, where AVDD = 3.3-V and AVSS = 0-V or GND. Specifically, the jumper covers pins 1 and 2 of JP3.
| Jumper | Position | Function |
|---|---|---|
| JP1 | [1-2] | Disables negative charge pump |
| JP2 | [1-2] | Connects 2.5-V t0 REFEXT with respect to AVSS |
| JP3 | [1-2] | Sets AVSS to GND for unipolar supply mode |
| JP4 | Not installed | Header to supply external clock |