SBAU353 October 2021
Table 8-1 lists the ADS131A04EVM bill of materials.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C12, C18, C19, C20, C24, C25, C26, C29, C31, C32, C35, C36, C38, C41, C57, C100 | 17 | 1 µF | CAP, CERM, 1 µF, 25 V, ± 10%, X7R, 0603 | 603 | 06033C105KAT2A | AVX |
| C2, C3, C4, C5, C6, C7, C15, C16 | 8 | 100 pF | CAP, CERM, 100 pF, 50 V, ± 5%, C0G/NP0, 0603 | 603 | 885012006057.00 | Wurth Elektronik |
| C8, C9, C10, C14 | 4 | 4700 pF | CAP, CERM, 4700 pF, 100 V, ± 5%, C0G/NP0, 0603 | 603 | C0603C472J1GAC7867 | Kemet |
| C11 | 1 | 1000 pF | CAP, CERM, 1000 pF, 100 V, ± 5%, X7R, 0603 | 603 | 06031C102JAT2A | AVX |
| C13 | 1 | 10 µF | CAP, CERM, 10 µF, 25 V, ± 20%, X5R, 0603 | 603 | GRM188R61E106MA73D | MuRata |
| C21, C22, C23, C28, C33, C34, C45, C46, C49, C56 | 10 | 0.01 µF | CAP, CERM, 0.01 µF, 100 V, ± 10%, X7R, 0603 | 603 | 06031C103KAT2A | AVX |
| C27, C39, C53, C54 | 4 | 0.1 µF | CAP, CERM, 0.1 µF, 25 V, +/- 5%, X7R, 0603 | 603 | 06033C104JAT2A | AVX |
| C30 | 1 | 10 µF | CAP, CERM, 10 µF, 10 V, ± 10%, X7R, 0805 | 805 | 885012207026.00 | Wurth Elektronik |
| C40 | 1 | 0.27µuF | CAP, CERM, 0.27 µF, 16 V, ± 10%, X7R, 0603 | 603 | C0603C274K4RACTU | Kemet |
| C42, C43 | 2 | 30 pF | CAP, CERM, 30 pF, 50 V, ± 5%, C0G/NP0, 0603 | 603 | GRM1885C1H300JA01D | MuRata |
| C44, C47, C48, C51 | 4 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | C0603C104K5RACAUTO | Kemet |
| C50 | 1 | 2.2 µF | CAP, CERM, 2.2 µF, 16 V,+/- 10%, X7R, 0603 | 603 | CC0603KRX7R7BB225 | Yageo America |
| C52, C55 | 2 | 10 µF | CAP, CERM, 10 µF, 25 V, ± 10%, X7R, 1206_190 | 1206_190 | C1206C106K3RACTU | Kemet |
| D1 | 1 | Yellow | LED, Yellow, SMD | LED, 1.3x0.65x0.8mm | LY L29K-J1K2-26-Z | OSRAM |
| H1, H2 | 2 | ROUND STANDOFF M3 STEEL 5 MM | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
| H3, H4, H5, H6 | 4 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
| H9 | 1 | Cable, USB-A to micro USB-B, 1 m | 102-1092-BL-00100 | CnC Tech | ||
| J1, J2, J3, J4 | 4 | Terminal Block, 3.5 mm Pitch, 3x1, TH | 10.5x8.2x6.5mm | ED555/3DS | On-Shore Technology | |
| J5 | 1 | Header(Shrouded), 19.7 mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
| J7 | 1 | Header, 100 mil, 10x2, Gold, TH | 10x2 Header | TSW-110-07-G-D | Samtec | |
| J9, J10 | 2 | SMA Straight Jack, Gold, 50 Ω, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |
| JP1, JP2, JP4 | 3 | Header, 100 mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| JP3 | 1 | Header, 100 mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
| Q1 | 1 | -20V | MOSFET, P-CH, -20 V, -0.39 A, SOT-323 | SOT-323 | BSS223PWH6327 | Infineon Technologies |
| R1, R2, R3, R4, R5, R6, R7, R8 | 8 | 100 | RES, 100, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100RL | Yageo |
| R9 | 1 | 1 | RES, 1.00, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06031R00FKEA | Vishay-Dale |
| R10, R17 | 2 | 100 | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603100RFKEA | Vishay-Dale |
| R11, R12 | 2 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603100KJNEA | Vishay-Dale |
| R13 | 1 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603100KFKEA | Vishay-Dale |
| R14 | 1 | 66.5k | RES, 66.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060366K5FKEA | Vishay-Dale |
| R15 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310K0FKEA | Vishay-Dale |
| R16, R20, R29, R30, R31, R100, R101 | 7 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3GEY0R00V | Panasonic |
| R18 | 1 | 681 | RES, 681, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603681RFKEA | Vishay-Dale |
| R19 | 1 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310K0JNEA | Vishay-Dale |
| SH-J1, SH-J2, SH-J3 | 3 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP6, TP7 | 4 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000.00 | Keystone | |
| TP3, TP4, TP5 | 3 | Terminal, Turret, TH, Double | Keystone1573-2 | 1573-2 | Keystone | |
| U1 | 1 | 3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference, DGK0008A (VSSOP-8) | DGK0008A | REF5025IDGKT | Texas Instruments | |
| U2 | 1 | 150 mA, High PSRR, Low Quiescent Current, Low Noise LDO, DCK0005A (SOT-SC70-5) | DCK0005A | TPS71733DCKR | Texas Instruments | |
| U3 | 1 | 24-Bit, 128 kSPS, 4-Ch, Simultaneous-Sampling Delta-Sigma ADC, PBS0032A (TQFP-32) | PBS0032A | ADS131A04IPBSR | Texas Instruments | |
| U4 | 1 | 150 mA, High PSRR, Low Quiescent Current, Low Noise LDO, DCK0005A (SOT-SC70-5) | DCK0005A | TPS71725DCKR | Texas Instruments | |
| U5 | 1 | -1.8 to -5.25 V, Inverting Charge Pump Regulator, 60 mA, 1.8 to 5.25 V Input with 2-Cell Alkaline / Nixx Input, -40 to 85 °C, 5-pin SOT23 (DBV5), Green (RoHS and no Sb/Br) | DBV0005A | TPS60403DBVR | Texas Instruments | |
| U6 | 1 | Single Output High PSRR LDO, 200 mA, Fixed -2.5 V Output, -10 to -2.7 V Input, 5-pin SOT-23 (DBV), -40 to 125 °C, Green (RoHS & no Sb/Br) | DBV0005A | TPS72325DBVT | Texas Instruments | |
| U7 | 1 | 0.9 V to 6.5 V, Nano-Power Comparator, DCK0005A (SOT-SC70-5) | DCK0005A | TLV3691IDCKR | Texas Instruments | |
| U8 | 1 | Dual In / Single Out Autoswitching Power Mux, 2.8 to 5.5 V, -40 to 85 °C, 8-pin SON (DRB), Green (RoHS and no Sb/Br) | DRB0008B | TPS2115ADRBR | Texas Instruments | |
| U9 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | RΩ | |
| Y1 | 1 | Crystal, 16.384 MHz, 20 pF, SMD | SMD, 4-Leads, Body 7.2x5.2mm | 407F35E016M3840 | CTS Electrocomponents | |
| C17 | 0 | 10 µF | CAP, CERM, 10 µF, 25 V, ± 10%, X7R, 0805 | 805 | GRM21BZ71E106KE15L | MuRata |
| C37 | 0 | 1 µF | CAP, CERM, 1 µF, 25 V, ± 10%, X7R, 0603 | 603 | 06033C105KAT2A | AVX |
| J6, J8 | 0 | Receptacle, 2.54 mm, 10x2, Gold, SMT | Receptacle, 2.54mm, 10x2, SMT | NPPC102KFMS-RC | Sullins Connector Solutions | |
| R21, R22, R23, R32, R33, R34 | 0 | 499 | RES, 499, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603499RFKEA | Vishay-Dale |