SBAU356 September   2020

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
      1.      12
      2.      13
    2.     14
      1.      15
      2.      16
    3.     17
      1.      18
      2.      19
  5.   20
    1.     21
    2.     22
    3.     23
  6.   24
  7.   25

Connect the Power Supply and Mini-USB Connections

Use the following steps to connect the power supply and mini-USB connections:

  1. Connect 3.3 VDC to TP2 of the FPGA Interposer card. Provide power supply ground to TP1, as required. J10 of the TSW1400EVM can be used to source this +3.3 VDC.
  2. Connect the power cable to the TSW1400EVM at 5-V (minimum 3 A) power supply. Place the power switch (SW7) to the "On" position.
  3. Connect the mini-USB cable to the TSW1400EVM (J2).
  4. Connect the mini-USB cable to the ADC3660EVM (J14).