SBAU359A May 2019 – June 2021
The AC-MB provides the digital audio digital signals to the evaluation module from the universal serial bus (USB), optical, stereo jack, and external audio serial interface (ASI) header. Figure 2-1 shows a block diagram of the ASI routing on the AC-MB.
Figure 2-1 AC-MB Audio Serial Interface RoutingSwitch SW2 on the AC-MB selects the audio serial bus that interfaces with the TLV320ADCx120EVB. Next to switch SW2, the AC-MB has a quick reference table to identify the audio serial interface source options and switch settings. The AC-MB acts as the master for the audio serial interface, with three different modes of operation: USB, optical or analog, or external ASI.