SBAU359A May 2019 – June 2021
For the line input configuration (shown in Figure 2-8), the TLV320ADCx120 captures the audio signal provided through terminals J2 (IN1) and J3 (IN2). The input accepted in this mode is a differential, 2-VRMS, full-scale audio signal. If a single-ended source is used, then 1-VRMS signal is supported.
Figure 2-8 TLV320ADCx120EVB Connection for Line Input Application