SBAU380B June 2021 – December 2024 TMAG5170 , TMAG5170 , TMAG5170-Q1 , TMAG5170-Q1 , TMAG5173-Q1 , TMAG5173-Q1 , TMAG5273 , TMAG5273
This document serves to accompany the design files for the JOYSTICK-MAG-ACC attachment for the magnetic sensing evaluation kits (EVMs) that interface with the TI-SCB such as the TMAG5170EVM. In addition to this guide, the design files are provided as an example and may be used in a 3D printer to generate a demonstration of a simple joystick function using a three-dimensional Hall effect sensor.