The ADS9813EVM and ADS9817EVM both include the following features:
- ADS9813EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9813 ADC.
- ADS9817EVM has the hardware required for
diagnostic testing and accurate performance evaluation of the ADS9817 ADC.
- The TSWDC155EVM controller (sold separately) provides all necessary digital I/O signals and power rails required for operating the ADS9813EVM and the ADS9817EVM.
- Easy-to-use evaluation GUI for Microsoft® Windows® 10, 64-bit operating systems requires the TSWDC155EVM (sold separately) for operation.
- The included software suite features graphical
tools for data capture, histogram analysis,
spectral analysis, and linearity
measurements.
Figure 1-2 depicts the connections and basic subsystems of the
EVM.