SBAU416B November 2022 – January 2024 ADS9813
The table below lists the ADS9813EVM bill of materials.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
AVDD, IOVDD, VDD | 3 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone Electronics | |
C1, C2, C3, C4, C7, C8, C28 | 7 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1C105K080AC | TDK |
C5 | 1 | 10uF | CAP, CERM, 10 uF, 16 V, +/- 10%, X7R, 1206 | 1206 | GRM31CR71C106KAC7L | MuRata |
C6 | 1 | 22uF | CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | TMK325B7226KMHP | Taiyo Yuden |
C15, C19 | 2 | 1uF | CAP, CERM, 1 µF, 10 V,+/- 10%, X7R, 0603 | 0603 | 0603ZC105KAT4A | AVX |
C16, C20, C21, C22, C23, C24, C25 | 7 | 0.1uF | CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 0402 | 0402 | C0402C104K8RACTU | Kemet |
C26, C27 | 2 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 0603 | 0603 | GRM188Z71A106MA73D | MuRata |
C29 | 1 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 20%, X6S, 0603 | 0603 | GRM188C81A106MA73D | MuRata |
D1 | 1 | 6 V | Diode, TVS, Uni, 6 V, 10.3Vc, 400 W, 38.8 A, SMA | SMA | SMAJ6.0A | Littelfuse |
D2 | 1 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J28 | 17 | SMA Connector Jack, Female Socket 50Ohm Through Hole Solder | CONN_SMA_PTH | 6.0312E+13 | Wurth Electronics | |
J17 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
J18, J29 | 2 | Header, 100mil, 3x1, Gold, TH | Header, 100mil, 3x1, TH | HTSW-103-07-G-S | Samtec | |
J19, J20, J21, J22, J23, J24, J25, J26, J30 | 9 | Header, 100mil, 2x1, Gold, TH | Header, 100mil, 2x1, TH | HTSW-102-07-G-S | Samtec | |
J27 | 1 | Connector, 1.27mm, 40x10, Black, SMT | Connector, 1.27mm, 40x10, SMT | ASP-134488-01 | Samtec | |
L1 | 1 | 10uH | Inductor, Wirewound, Ceramic, 10 uH, 0.48 A, 0.36 ohm, SMD | 2.5x1.8x1.8mm | CBC2518T100M | Taiyo Yuden |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1 | 1 | 2.2k | RES, 2.2 k, 5%, 0.063 W, 0402 | 0402 | CRCW04022K20JNED | Vishay-Dale |
R2 | 1 | 1.96Meg | RES, 1.96 M, 1%, 0.063 W, 0402 | 0402 | CRCW04021M96FKED | Vishay-Dale |
R3 | 1 | 200k | RES, 200 k, 1%, 0.063 W, 0402 | 0402 | CRCW0402200KFKED | Vishay-Dale |
R4, R5, R8, R9, R16, R17, R20, R21, R23, R24, R27, R28, R29, R30, R33, R34, R35 | 17 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
R10, R11, R12, R13, R14, R15 | 6 | 33 | RES, 33, 5%, 0.063 W, 0402 | 0402 | CRCW040233R0JNED | Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11 | 11 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
U1 | 1 | 18-Bit, 2-MSPS, 8-Channel, Simultaneous-Sampling ADC with Integrated Analog Front-End | QFN56 | ADS9813RSHT | Texas Instruments | |
U2 | 1 | +/-6 V, Low IQ Ideal Diode with Input Polarity Protection, DCK0006A (SOT-SC70-6) | DCK0006A | LM66100DCKR | Texas Instruments | |
U3 | 1 | 300-mA, ultra-low-noise, low-IQ, low-dropout (LDO) linear regulator with high PSRR 5-SOT-23 -40 to 125 | SOT23-5 | TPS7A2050PDBVR | Texas Instruments | |
U4, U6 | 2 | Linear Voltage Regulator IC Positive Fixed 1 Output 300 mA SOT-23-5 | SOT23-5 | TPS7A2018PDBVR | Texas Instruments | |
U5 | 1 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23, DDC0006A (SOT-23-T-6) | DDC0006A | TPS61070DDCR | Texas Instruments | |
U7 | 1 | 2 ppm/°C Maximum Drift, 0.23 ppmp-p 1/f Noise, Precision Voltage Reference | LCCC8 | REF7040QFKHT | Texas Instruments |