SBAU432A December   2023  – May 2025 AFE7728D , AFE7768D , AFE7769D

 

  1.   Abstract
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Basic EVM Test Procedures
    1. 2.1 Safety
    2. 2.2 Quality
    3. 2.3 Apparel
    4. 2.4 Hardware and Software Requirements
      1. 2.4.1 Test Equipment Required
      2. 2.4.2 Software Required
  6. 3AFE7769DEVM Setup
    1. 3.1 AFE7769D Hardware Changes
    2. 3.2 AFE7769D Connections
    3. 3.3 AFE7769D Software Setup
    4. 3.4 AFE7769D Programming Method 1: Automated
    5. 3.5 AFE7769D Programming Method 2: Using GUI Mode
  7. 4Revision History

AFE7769D Connections

  1. Connect the 5.5V power supply to power jack connector (J22) of the AFE7769DEVM.
    1. Check and make sure the D14 (POWER) LED lights up.
  2. Connect the USB Type Mini-B Cable from PC to the USB port (J20) of the AFE7769DEVM.
    1. Check and make sure the D13 (USB_PWR) LED lights up.
  3. Connect the AFE7769DEVM to the RNS802 through the FMC connector.
  4. Connect the 122.88MHz reference clock (SYNC_CLOCK) from the RNS802 (J1106) to the LMK_CLKIN (J19) of the AFE7769DEVM, as shown in Figure 3-2.
     Hardware Setup and Connections
                            AFE7769DEVM-RNS802Figure 3-2 Hardware Setup and Connections AFE7769DEVM-RNS802