SBAU457 October 2026
The TMAG3101EVM is an easy-to-use platform to evaluate the main features and performance of the TMAG3101-Q1 device, which is a configurable linear 3D Hall-effect sensor with SENT, Triggered SENT, PWM, and analog output options. The evaluation module (EVM) includes one magnet and a TMAG3101EVM daughterboard. The EVM works with a sensor controller board (SCB), TI-SCB (sold separately), which enables the accompanying GUI.