SBOA097B June 2004 – May 2015 INA132 , INA146 , INA152 , OPA2205 , OPA2277 , OPA277 , OPA301 , OPA335 , OPA364 , OPA4205 , OPA725 , TLV2341
Some systems have differential inputs. This is a popular technique to reduce common-mode noise. Audio engineers have used low-level, differential signals in harsh on-stage environments for decades. The INA146 is designed for these types of applications. Figure 7 shows Circuit 3 adapted for differential input. However, changing Circuit 3 from single-ended to differential is straightforward. Note the polarity reversal of the inputs.
Figure 7. Circuit 4 (Circuit 3 with Differential Input)