SBOA300A June   2018  – December 2020 INA181 , INA181-Q1 , INA186 , INA186-Q1 , INA190 , INA190-Q1 , INA199 , INA199-Q1 , INA210 , INA210-Q1 , INA211 , INA211-Q1 , INA212 , INA212-Q1 , INA213 , INA213-Q1 , INA214 , INA214-Q1 , INA215 , INA215-Q1 , INA2181 , INA2181-Q1 , INA4181 , INA4181-Q1

 

  1.   1
  2.   2

Design Goals

Input Output Supply
IinMin IinMax Vcm VoutMin VoutMax Vs Vref
–4A 4A 12.5 V 0.5 V 4.5 V 5 2.5 V

Design Description

The low-side bidirectional current-shunt monitor solution illustrated in the following image can accurately measure currents from –4A to 4A, and the design parameters can easily be changed for different current measurement ranges. Current-shunt monitors from the INA21x family have integrated precision gain resistors and a zero-drift architecture that enables current sensing with maximum drops across the shunt as low as 10mV full-scale.

GUID-B6A32FC7-2514-4FD3-B7B3-9C800C015087-low.gif

Design Notes

Design Steps

  1. Determine Vref based on the desired current range:

    With a current range of –4A to 4A, then half of the range is below 0V, so set:

    Equation 1. V r e f = 1 2 V s = 5 2 = 2 . 5 V
  2. Determine the desired shunt resistance based on the maximum current and maximum output voltage:

    To not exceed the swing-to-rail and to allow for some margin, use VoutMax = 4.5V. This, combined with maximum current of 4A and the Vref calculated in step 1, can be used to determine the shunt resistance using the equation:

    Equation 1. R 1 = V outMax - V ref Gain × I loadMax = 4 . 5 - 2 . 5 100 × 4 = 5 mΩ
  3. Confirm Vout will be within the desired range:

    At the maximum current of 4A, with Gain = 100V/V, R1 = 5mΩ, and Vref = 2.5V:

    Equation 1. V out = I load × Gain × R 1 + V ref = 4 × 100 × 0 . 005 + 2 . 5 = 4 . 5 V

    At the minimum current of -4A, with Gain = 100V/V, R1 = 5mΩ, and Vref = 2.5V:

    Equation 1. V out = I load × Gain × R 1 + V ref = - 4 × 100 × 0 . 005 + 2 . 5 = 0 . 5 V
  4. Filter cap selection:

    To filter the input signal at 1kHz, using R1 = R2 = 10Ω:

    Equation 1. C 1 = 1 2 π ( R 1 + R 2 ) F - 3 dB = 1 2 π ( 10 + 10 ) 1000 = 7 . 958 × 10 - 6 ≈ 8 μF

For more information on signal filtering and the associated gain error, see INA21x Voltage Output, Low- or High-Side Measurement, Bidirectional, Zero-Drift Series, Current-Shunt Monitors.

Design Simulations

DC Analysis Simulation Results

The following plot shows the simulated output voltage Vout for the given input current Iin.

GUID-A41424D0-FD30-4152-9204-0C58C74E1C85-low.gif

AC Analysis Simulation Results

The following plot shows the simulated gain vs frequency, as designed for in the design steps.

GUID-A1025FD9-8578-49AD-9576-5C9D56E8C60B-low.gif

Transient Analysis Simulation Results

The following plot shows the simulated delay and settling time of the output Vout for a step response in Iin from –4A to 4A.

GUID-D26F3BCB-6A0E-44A7-9AF7-3DB356F618BA-low.gif