SBOA386B March 2020 – October 2023 INA180-Q1 , INA181-Q1 , INA185-Q1 , INA2180-Q1 , INA2181-Q1 , INA4180-Q1 , INA4181-Q1
INA4181-Q1 Pin Diagram (TSSOP-20 Package) shows the INA4181-Q1 pin diagram for the TSSOP-20 package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the INA4181-Q1 datasheet.
Figure 4-7 INA4181-Q1 Pin Diagram (TSSOP-20 Package)| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| REF1 | 1 | Normal operation if REF1 pin is at GND potential by design; otherwise the system measurement will be incorrect. | D if REF1=GND by design; C otherwise |
| OUT1 | 2 | Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| IN-1 | 3 | In high-side configuration, a short from the bus supply to GND will occur (through RSHUNT). High current will flow from bus supply to GND. The shunt may be damaged. In low-side configuration, normal operation. | B for high-side; D for low-side |
| IN+1 | 4 | In high-side configuration, a short from the bus supply to GND will occur. | B |
| VS | 5 | Power supply shorted to GND. | B |
| IN+2 | 6 | In high-side configuration, a short from the bus supply to GND will occur. | B |
| IN-2 | 7 | In high-side configuration, a short from the bus supply to GND will occur (through RSHUNT). High current will flow from bus supply to GND. The shunt may be damaged. In low-side configuration, normal operation. | B for high-side; D for low-side |
| OUT2 | 8 | Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| REF2 | 9 | Normal operation if REF2 pin is at GND potential by design; otherwise the system measurement will be incorrect. | D if REF2=GND by design; C otherwise |
| NC | 10 | No internal connection. | D |
| NC | 11 | No internal connection. | D |
| REF3 | 12 | Normal operation if REF3 pin is at GND potential by design; otherwise the system measurement will be incorrect. | D if REF3=GND by design; C otherwise |
| OUT3 | 13 | Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| IN-3 | 14 | In high-side configuration, a short from the bus supply to GND will occur (through RSHUNT). High current will flow from bus supply to GND. The shunt may be damaged. In low-side configuration, normal operation. | B for high-side; D for low-side |
| IN+3 | 15 | In high-side configuration, a short from the bus supply to GND will occur. | B |
| GND | 16 | Normal operation. | D |
| IN+4 | 17 | In high-side configuration, a short from the bus supply to GND will occur. | B |
| IN-4 | 18 | In high-side configuration, a short from the bus supply to GND will occur (through RSHUNT). High current will flow from bus supply to GND. The shunt may be damaged. In low-side configuration, normal operation. | B for high-side; D for low-side |
| OUT4 | 19 | Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| REF4 | 20 | Normal operation if REF4 pin is at GND potential by design; otherwise the system measurement will be incorrect. | D if REF4=GND by design; C otherwise |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| REF1 | 1 | Output common-mode voltage is not defined. Output will not maintain a linear relationship with differential input voltage. | B |
| OUT1 | 2 | Output can be left open. There is no effect on the IC, but the output will not be measured. | C |
| IN-1 | 3 | Shunt resistor is not connected to amplifier. IN-1 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| IN+1 | 4 | Shunt resistor is not connected to amplifier. IN+1 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| VS | 5 | No power to device. Device may be biased through inputs. Output will be incorrect and close to GND. | B |
| IN+2 | 6 | Shunt resistor is not connected to amplifier. IN+2 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| IN-2 | 7 | Shunt resistor is not connected to amplifier. IN-2 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| OUT2 | 8 | Output can be left open. There is no effect on the IC, but the output will not be measured. | C |
| REF2 | 9 | Output common-mode voltage is not defined. Output will not maintain a linear relationship with differential input voltage. | B |
| NC | 10 | No internal connection. | D |
| NC | 11 | No internal connection. | D |
| REF3 | 12 | Output common-mode voltage is not defined. Output will not maintain a linear relationship with differential input voltage. | B |
| OUT3 | 13 | Output can be left open. There is no effect on the IC, but the output will not be measured. | C |
| IN-3 | 14 | Shunt resistor is not connected to amplifier. IN-3 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| IN+3 | 15 | Shunt resistor is not connected to amplifier. IN+3 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| GND | 16 | When GND is floating, output will be incorrect as it is no longer referenced to GND. | B |
| IN+4 | 17 | Shunt resistor is not connected to amplifier. IN+4 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| IN-4 | 18 | Shunt resistor is not connected to amplifier. IN-4 pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| OUT4 | 19 | Output can be left open. There is no effect on the IC, but the output will not be measured. | C |
| REF4 | 20 | Output common-mode voltage is not defined. Output will not maintain a linear relationship with differential input voltage. | B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|---|
| REF1 | 1 | 2 - OUT1 | Output shorted to reference voltage. Output voltage will be incorrect. Depending on state of output voltage, reference voltage source may be short circuit limited. | B |
| OUT1 | 2 | 3 - IN-1 | In high-side configuration, a short from the bus voltage to the output stage will occur. The device may become damaged. In low-side configuration, output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating, could cause die junction temperature to exceed 150°C. | A for high-side; B for low-side |
| IN-1 | 3 | 4 - IN+1 | Inputs shorted together, so no sense voltage applied. Output will stay close to GND. | B |
| IN+1 | 4 | 5 - VS | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| VS | 5 | 6 - IN+2 | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| IN+2 | 6 | 7 - IN-2 | Inputs shorted together, so no sense voltage applied. Output will stay close to GND. | B |
| IN-2 | 7 | 8 - OUT2 | In high-side configuration, a short from the bus voltage to the output stage will occur. The device may become damaged. In low-side configuration, output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating, could cause die junction temperature to exceed 150°C. | A for high-side; B for low-side |
| OUT2 | 8 | 9 - REF2 | Output shorted to reference voltage. Output voltage will be incorrect. Depending on state of output voltage, reference voltage source may be short circuit limited. | B |
| REF2 | 9 | 10 - NC | Normal operation. | D |
| NC | 10 | 11 - NC | Normal operation. | D |
| NC | 11 | 12 - REF3 | Normal operation. | D |
| REF3 | 12 | 13 - OUT3 | Output shorted to reference voltage. Output voltage will be incorrect. Depending on state of output voltage, reference voltage source may be short circuit limited. | B |
| OUT3 | 13 | 14 - IN-3 | In high-side configuration, a short from the bus voltage to the output stage will occur. The device may become damaged. In low-side configuration, output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating, could cause die junction temperature to exceed 150°C. | A for high-side; B for low-side |
| IN-3 | 14 | 15 - IN+3 | Inputs shorted together, so no sense voltage applied. Output will stay close to GND. | B |
| IN+3 | 15 | 16 - GND | In high-side configuration, a short from the bus supply to GND will occur. | B |
| GND | 16 | 17 - IN+4 | In high-side configuration, a short from the bus supply to GND will occur. | B |
| IN+4 | 17 | 18 - IN-4 | Inputs shorted together, so no sense voltage applied. Output will stay close to GND. | B |
| IN-4 | 18 | 19 - OUT4 | In high-side configuration, a short from the bus voltage to the output stage will occur. The device may become damaged. In low-side configuration, output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating, could cause die junction temperature to exceed 150°C. | A for high-side; B for low-side |
| OUT4 | 19 | 20 - REF4 | Output shorted to reference voltage. Output voltage will be incorrect. Depending on state of output voltage, reference voltage source may be short circuit limited. | B |
| REF4 | 20 | 1 - REF1 | Normal operation if REF1 and REF4 are at the same potential by design; otherwise the system measurement will be incorrect. | D if REF1=REF4 by design; B otherwise |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| REF1 | 1 | Normal operation if REF1 pin is at VS potential by design; otherwise the system measurement will be incorrect. | D if REF1=VS by design; B otherwise |
| OUT1 | 2 | Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| IN-1 | 3 | In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND. | A for high-side; B for low-side |
| IN+1 | 4 | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| VS | 5 | Normal operation. | D |
| IN+2 | 6 | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| IN-2 | 7 | In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND. | A for high-side; B for low-side |
| OUT2 | 8 | Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| REF2 | 9 | Normal operation if REF2 pin is at VS potential by design; otherwise the system measurement will be incorrect. | D if REF2=VS by design; B otherwise |
| NC | 10 | No internal connection. | D |
| NC | 11 | No internal connection. | D |
| REF3 | 12 | Normal operation if REF3 pin is at VS potential by design; otherwise the system measurement will be incorrect. | D if REF3=VS by design; B otherwise |
| OUT3 | 13 | Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| IN-3 | 14 | In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND. | A for high-side; B for low-side |
| IN+3 | 15 | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| GND | 16 | Power supply shorted to GND. | B |
| IN+4 | 17 | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| IN-4 | 18 | In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND. | A for high-side; B for low-side |
| OUT4 | 19 | Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| REF4 | 20 | Normal operation if REF4 pin is at VS potential by design; otherwise the system measurement will be incorrect. | D if REF4=VS by design; B otherwise |