SBOA386B March 2020 – October 2023 INA180-Q1 , INA181-Q1 , INA185-Q1 , INA2180-Q1 , INA2181-Q1 , INA4180-Q1 , INA4181-Q1
INA180-Q1 Pin Diagram (SOT-23-5 Package, Pinout A) shows the INA180-Q1 pin diagram for the SOT-23-5 package (pinout A). For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the INA180-Q1 data sheet.
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| OUT | 1 | Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| GND | 2 | Normal operation. | D |
| IN+ | 3 | In high-side configuration, a short from the bus supply to GND will occur. | B |
| IN- | 4 | In high-side configuration, a short from the bus supply to GND will occur (through RSHUNT). High current will flow from bus supply to GND. The shunt may be damaged. In low-side configuration, normal operation. | B for high-side; D for low-side |
| VS | 5 | Power supply shorted to GND. | B |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| OUT | 1 | Output can be left open. There is no effect on the IC, but the output will not be measured. | C |
| GND | 2 | When GND is floating, output will be incorrect as it is no longer referenced to GND. | B |
| IN+ | 3 | Shunt resistor is not connected to amplifier. IN+ pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| IN- | 4 | Shunt resistor is not connected to amplifier. IN- pin may float to an unknown value. Output will go to an unknown value not to exceed VS or GND. | B |
| VS | 5 | No power to device. Device may be biased through inputs. Output will be incorrect and close to GND. | B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|---|
| OUT | 1 | 2 - GND | Output will be pulled down to GND and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating, could cause die junction temperature to exceed 150°C. | B |
| GND | 2 | 3 - IN+ | In high-side configuration, a short from the bus supply to GND will occur. | B |
| IN+ | 3 | 4 - IN- | Inputs shorted together, so no sense voltage applied. Output will stay close to GND. | B |
| IN- | 4 | 5 - VS | In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND. | A for high-side; B for low-side |
| VS | 5 | 1 - OUT | Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| OUT | 1 | Output will be pulled to VS and output current will be short circuit limited. When left in this configuration for a long time, under high supplies self-heating could cause die junction temperature to exceed 150°C. | B |
| GND | 2 | Power supply shorted to GND. | B |
| IN+ | 3 | In high-side configuration, device power supply shorted to bus supply. In low-side configuration, device power supply shorted to GND (through RSHUNT). | A for high-side; B for low-side |
| IN- | 4 | In high-side configuration, device power supply shorted to bus supply (through RSHUNT). In low-side configuration, device power supply shorted to GND. | A for high-side; B for low-side |
| VS | 5 | Normal operation. | D |