SBOA510 March 2021 OPA455 , OPA462
Figure 6-9 Noninverting Configuration, G = +51 V/V, 1-kHz
Sine Wave (Output 206 Vpp)
Figure 6-10 Noninverting Configuration, G = +51 V/V, 1-kHz
Square Wave (Output 211 Vpp)Figure 6-11 and Figure 6-12 show the falling and rising edges of the above square wave waveform but at a higher zoom level. Note that the actual values of Channels 1, 3, and 4 are 10 × greater than the image implies, due to the attenuation settings of the scope probes.
Figure 6-11 Noninverting Configuration, G =
+51 V/V, 1-kHz Square Wave (4 Vpp), Zoom on Falling Edge
Figure 6-12 Noninverting Configuration G = +51
V/V, 1-kHz Square Wave (4 Vpp), Zoom on Rising Edge