SBOA591 March 2024 ADS8881 , ADS8900B , ADS9224R , THS4551 , THS4552
Based on the previous simulation results and proposals comparison, each of the four proposals has advantages. Proposal 1 is applicable to hand-held and portable ultrasound machines. Proposal 2 can be applicable to the general ultrasound machine. Proposal 3 and Proposal 4 aims to the high-end ultrasound machine because of each high SNR and dynamic range. Engineers can decide which design to use based on the specific use case.