SBOK051 November 2023 OPA4H014-SEP
PRODUCTION DATA
From initial HDR feasibility studies, the difference between pre and post irradiation was greater for samples that were biased; hence for RLAT, 22 sample units are used at the 50-300 rad(Si) / s dose level with biased setup conditions. This is repeated for each wafer lot. For this HDR characterization, 12 sample units were exposed under biased setup conditions.
For LDR characterization, five sample units were exposed under biased setup conditions and five sample units were exposed under unbiased conditions.
The tables below list the serialized samples used for HDR and LDR characterization, as well as the specification compliance matrix for the device.
| HDR = 59.2 rad(Si) / s | ||||
|---|---|---|---|---|
| Total Samples: 12 (+ one control) | ||||
| Exposure Levels | ||||
| 0 krad (Si) | 10 krad(Si) | 20 krad(Si) | 30 krad(Si) | 50 krad (Si) |
| 16 | 1, 2, 3 | 4, 5, 6 | 7, 8, 9 | 10, 11, 12 |
| LDR = 10 mrad(Si)/s | ||
|---|---|---|
| Total Samples: 10 | ||
| Exposure Levels | ||
| 10 krad(Si) | 20 krad(Si) | 30 krad(Si) |
| Biased: 1b,
2b, 3b, 4b, 5b Unbiased: 6b, 7b, 8b, 9b, 10b |
Biased: 1c, 2c, 3c, 4c, 5c Unbiased: 6c, 7c, 8c, 9c, 10c |
Biased: 1d,
2d, 3d, 4d, 5d Unbiased: 6d, 7d, 8d, 9d, 10d |
| Parameter | Test Condition | OPA4H014-SEP Data Sheet (SBOSA94) | Test Number | |||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | Unit | |||
| Input offset voltage | ±30 | ±120 | µV | 500.0-503.0, 710.0-713.0, 730.0-733.0 | ||
| VS = ±9 V | ±220 | 1100.0-1103.0, 1900.0-1903.0, 2100.0-2103.0, 2310.0-2313.0, 2330.0-2333.0, 2510.0-2513.0, 2530.0-2533.0, 3110.0-3113.0 | ||||
| Power-supply rejection ratio | ±0.1 | ±0.5 | µV/V | 3700.0-3703.0 | ||
| Input bias current | ±0.5 | ±10 | pA | 1300.0-1303.0, 1500.0-1503.0 | ||
| Input offset current | ±0.5 | ±10 | 1700.0-1703.0 | |||
| Common-mode rejection ratio | VS = ±9 V, (V–) – 0.1 V < VCM < (V+) – 3.5 V | 126 | 140 | dB | 3900.0-3903.0 | |
| Open-loop voltage gain | (V–) + 0.35 V < VOUT < (V+) – 0.35 V, RL = 10 kΩ | 120 | 126 | dB | 2540.0-2543.0 | |
| (V–) + 0.35 V < VOUT < (V+) – 0.35 V, RL = 2 kΩ | 114 | 126 | 740.0-743.0, 2340.0-2343.0 | |||
| Gain bandwidth | 11 | MHz | 2900.0-2903.0 | |||
| Slew rate | 20 | V/µs | 2700.0-2703.0, 2710.0-2713.0 | |||
| Voltage output swing from rail | RL = 10 kΩ, AOL ≥ 108 dB | (V–) + 0.2 | (V–) + 0.2 | V | 2500.0-2503.0, 2520.0-2523.0 | |
| RL = 2 kΩ, AOL ≥ 108 dB | (V+) – 0.35 | (V+) – 0.35 | 700.0-703.0, 720.0-723.0, 2300.0-2303.0, 2320.0-2323.0 | |||
| Short-circuit current | Source | 36 | mA | 3300.0-3303.0 | ||
| Sink | –30 | 3500.0-3503.0 | ||||
| Quiescent current (per amplifier) | IO = 0 A | 1.8 | 2 | mA | 300.0-300.1, 900.0-900.1, 4100.0-4100.1, 4500.0, 4500.1 | |