SBOK083A August   2024  – October 2024 TMUX582F-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 Single-Event Latch-Up (SEL) Results
    2. 5.2 Event Rate Calculations
    3. 5.3 Single-Event Transients (SET) Results
  9. 6Summary
  10. 7References
  11. 8Revision History

Test Device and Test Board Information

The TMUX582F-SEP is a packaged 20-pin, TSSOP plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package decapped to reveal the die for heavy ion testing. Figure 3-3 shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagrams used for Single-Event Latch-up (SEL) testing.

TMUX582F-SEP TMUX582F-SEP Pinout DiagramFigure 3-1 TMUX582F-SEP Pinout Diagram
TMUX582F-SEP Photo of TMUX582F-SEP Package DecappedFigure 3-2 Photo of TMUX582F-SEP Package Decapped
TMUX582F-SEP TMUX582F-SEP Evaluation Board Top ViewFigure 3-3 TMUX582F-SEP Evaluation Board Top View
TMUX582F-SEP TMUX582F-SEP SEL Bias #1 DiagramFigure 3-4 TMUX582F-SEP SEL Bias #1 Diagram
TMUX582F-SEP TMUX582F-SEP SEL Bias #2 DiagramFigure 3-5 TMUX582F-SEP SEL Bias #2 Diagram
TMUX582F-SEP TMUX582F-SEP SEL Bias #3 DiagramFigure 3-6 TMUX582F-SEP SEL Bias #3 Diagram
TMUX582F-SEP TMUX582F-SEP Thermal Image for SELFigure 3-7 TMUX582F-SEP Thermal Image for SEL
Table 3-1 TMUX582F-SEP SET Bias #1 Chart

Pin Name

Condition

Pin Name

Condition

A0

Sq Wv (0V to 3.3V pk-pk, 100kHz freq)

A1

GND (0V)

EN

3VA2GND (0V)

VSS

GND (0V)GNDGND (0V)

S1

3VVDD

12V

S2

GND (0V)S5GND (0V)

S3

GND (0V)S6GND (0V)

S4

GND (0V)S7GND (0V)

D

Output (Monitored for SET)S8GND (0V)

VFN

GND (0V)VFP12V

SF

1 kOhm pull-up to 5V

FF

1 kOhm pull-up to 5V
Table 3-2 TMUX582F-SEP SET Bias #2 Chart
Pin Name Condition Pin Name Condition
A0 12V A1 12V
EN 12V A2 12V
VSS GND (0V) GND GND (0V)
S1 12V VDD 12V
S2 12V S5 12V
S3 12V S6 12V
S4 12V S7 12V
D Output (Monitored for SET) S8 11 kOhm load to GND (0V)
VFN GND (0V) VFP 12V
SF 1 kOhm pull-up to 5V FF 1 kOhm pull-up to 5V
Table 3-3 TMUX582F-SEP SET Bias #3 Chart
Pin Name Condition Pin Name Condition
A0 GND (0V) A1 GND (0V)
EN 12V A2 GND (0V)
VSS GND (0V) GND GND (0V)
S1 60V [Fault] VDD 12V
S2 GND (0V) S5 0GND (0V)
S3 GND (0V) S6 GND (0V)
S4 GND (0V) S7 GND (0V)
D Output S8 GND (0V)
VFN GND (0V) VFP 12V
SF 1 kOhm pull-up to 5V (Monitored for SET) FF 1 kOhm pull-up to 5V (Monitored for SET)