SBOK095 December   2024 TRF0208-SP

 

  1.   1
  2.    TRF0208-SP, Near-DC to 11GHz, Fully Differential RF Amplifier Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 1 Overview
  5. 2 Single-Event Effects
  6. 3 Test Device and Evaluation Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Set-Up and Procedures
  10. 7 Single-Event Latch-up (SEL) Results
  11. 8 Single-Event Transients (SET) Results
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B Confidence Interval Calculations
  16.   C References

Single-Event Latch-up (SEL) Results

All SEL characterizations were performed with forced hot air to maintain the die temperature at 125°C during the tests. The device was exposed to a Holmium (Ho) heavy-ion beam incident on the die surface at 0° incident angle for an effective LET of 81.6 MeV-cm2/mg. A flux of 105 ions/cm2-s and fluence of 107 ions/cm2 per run was used in all runs. The device was powered with voltage of 3.45V in most runs. In few runs device was tested at absolute maximum supply voltage of +3.7V. During all runs the device was actively amplifying a single ended input signal at 100 MHz. Both differential outputs were independently terminated (SE) to 50 Ω .

Time duration to achieve this fluence was approximately 2 minutes. The SEL results and conditions are provided in Table 7-1. All the runs passed, indicating that the TRF0208-SP is SEL-immune at a die-exposed temperature of T = 125°C and LET = 81.6 MeV-cm2/mg.

Table 7-1 Summary of TRF0208-SP SEL Results(1)
Run #

Unit #

Test Type

Die-Exposed Temp. (°C)Ion Type

LETEFF (MeV-cm2/mg)

Fluence
(ions/cm2)
VDD

(V)

Uniformity

Results

1

1

SEL

125

Ho

81.6

1.0 × 107

3.45

92 %

Pass

2

1

SEL125Ho81.62.0 × 1073.792 %Pass
3

2

SEL125Ho81.61.0 × 1073.4596 %Pass
4

2

SEL125Ho81.62.0 × 1073.796 %Pass

5

2

SEL125

Ho

81.62.0 × 1073.4596 %Pass

6

3

SEL125

Ho

81.61.0 × 1073.4595 %Pass

7

3

SEL125

Ho

81.62.0 × 1073.795 %Pass
SEL results with T = 125°C and LETEFF = 81.6 MeV-cm2/mg
 Supply Current versus Time Data for SEL Run #2
                    for the TRF0208-SPFigure 7-1 Supply Current versus Time Data for SEL Run #2 for the TRF0208-SP