SBOK111 June 2025 SN55LVTA4-SEP
The parametric data for the SN55LVTA4-SEP passes up to 30krad(Si) HDR and LDR TID irradiation. The drifts of the electrical parameters through HDR and LDR were within the data sheet limits.
Overall, the SN55LVTA4-SEP showed a strong degree of hardness to HDR and LDR TID irradiation up to 30krad(Si). The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. For the data sheet electrical parameters and associated tests, see SN55LVTA4-SEP Radiation Tolerant Quad Channel High-Speed Differential Line Driver.
See Appendix B for HDR report up to 30krad(Si).
See Appendix C for LDR report up to 30krad(Si).
An ELDRS study was conducted on the HDR and LDR data and the data is provided in Appendix A of this report.