SBOS061D February 1997 – December 2025 XTR105
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | ||
|---|---|---|---|---|---|---|---|
| OUTPUT | |||||||
| Output current equation | VIN in volts, RG in ohms | IO = VIN × (40 / RG) + 4mA | |||||
| Output current, specified range | 4 | 20 | mA | ||||
| Overscale limit | 24 | 27 | 30 | mA | |||
| Underscale limit | IREG = 0V | 1.8 | 2.2 | 2.6 | mA | ||
| ZERO OUTPUT (1) | VIN = 0V, RG = ∞ | 4 | mA | ||||
| Initial error | XTR105P, XTR105U | ±5 | ±25 | μA | |||
| XTR105PA, XTR105UA | ±5 | ±50 | |||||
| vs temperature | TA = –40°C to +85°C | XTR105P, XTR105U | ±0.07 | ±0.5 | μA/°C | ||
| XTR105PA, XTR105UA | ±0.07 | ±0.9 | |||||
| vs supply voltage, V+ | V+ = 7.5V to 36V | 0.04 | 0.2 | μA/V | |||
| vs common-mode voltage | VCM = 1.25V to 3.5V(2) | 0.02 | μA/V | ||||
| vs VREG output current | 0.3 | μA/mA | |||||
| Noise, 0.1Hz to 10Hz | 0.03 | μAPP | |||||
| SPAN | |||||||
| Span equation (transconductance) | S = 40/RG | A/V | |||||
| Initial error(3) | Full-scale (VIN) = 50mV | XTR105P, XTR105U | ±0.05 | ±0.2 | % | ||
| XTR105PA, XTR105UA | ±0.05 | ±0.4 | |||||
| vs temperature(3) | TA = –40°C to +85°C | ±3 | ±25 | ppm/°C | |||
| Nonlinearity, ideal input(4) | Full-scale (VIN) = 50mV | 0.003 | 0.01 | % | |||
| INPUT(5) | |||||||
| Offset voltage | VCM = 2V | CSO: SHE | XTR105P, XTR105U | ±50 | ±100 | μV | |
| XTR105PA, XTR105UA | ±50 | ±250 | |||||
| CSO: TID | ±7 | ||||||
| vs temperature | TA = –40°C to +85°C | CSO: SHE | XTR105P, XTR105U | ±0.4 | ±1.5 | μV/°C | |
| XTR105PA, XTR105UA | ±0.4 | ±3 | |||||
| CSO: TID | ±0.1 | ||||||
| vs supply voltage, V+ | V+ = 7.5V to 36V | ±0.3 | ±3 | μV/V | |||
| vs common-mode voltage, RTI (CMRR) | VCM = 1.25V to 3.5V(2) | XTR105P, XTR105U | ±10 | ±50 | μV/V | ||
| XTR105PA, XTR105UA | ±10 | ±100 | |||||
| Common-mode input range(2) | 1.25 | 3.5 | V | ||||
| Input bias current | CSO: SHE | XTR105P, XTR105U | 5 | 25 | nA | ||
| XTR105PA, XTR105UA | 5 | 50 | |||||
| CSO: TID | 0.9 | 8 | |||||
| vs temperature | TA = –40°C to +85°C | CSO:SHE | 20 | pA/°C | |||
| CSO: TID | 1 | ||||||
| Input offset current | XTR105P, XTR105U | ±0.2 | ±3 | nA | |||
| XTR105PA, XTR105UA | ±0.2 | ±10 | |||||
| vs temperature | TA = –40°C to +85°C | CSO: SHE | 5 | pA/°C | |||
| CSO: TID | ±1 | ||||||
| Impedance, differential | 0.1 || 1 | GΩ || pF | |||||
| Common-mode | 5 || 10 | GΩ || pF | |||||
| Noise | f = 0.1Hz to 10Hz | 0.6 | μAPP | ||||
| CURRENT SOURCES (6) | |||||||
| Current | 800 | μA | |||||
| Accuracy | XTR105P, XTR105U | ±0.05 | ±0.2 | % | |||
| XTR105PA, XTR105UA | ±0.05 | ±0.4 | |||||
| vs temperature | TA = –40°C to +85°C | XTR105P, XTR105U | ±15 | ±35 | ppm/°C | ||
| XTR105PA, XTR105UA | ±15 | ±75 | |||||
| vs power supply, V+ | V+ = 7.5V to 36V | CSO: SHE | ±10 | ±25 | ppm/V | ||
| CSO: TID | ±2 | ±15 | |||||
| Matching | XTR105P, XTR105U | ±0.02 | ±0.1 | % | |||
| XTR105PA, XTR105UA | ±0.02 | ±0.2 | |||||
| vs temperature | TA = –40°C to +85°C | XTR105P, XTR105U | ±3 | ±15 | ppm/°C | ||
| XTR105PA, XTR105UA | ±3 | ±30 | |||||
| vs power supply, V+ | V+ = 7.5V to 36V | 1 | 10 | ppm/V | |||
| Compliance voltage | Positive | (V+) − 3 | (V+) − 2.5 | V | |||
| Negative(2) | 0 | −0.2 | |||||
| Output impedance | 150 | MΩ | |||||
| Noise | f = 0.1Hz to 10Hz | 0.003 | μAPP | ||||
| VREG(2) | 5.1 | V | |||||
| Accuracy | ±0.02 | ±0.1 | V | ||||
| vs temperature | TA = –40°C to +85°C | ±0.5 | mV/°C | ||||
| vs supply voltage, V+ | 1 | mV/V | |||||
| Output current | ±1 | mA | |||||
| Output impedance | 75 | Ω | |||||
| LINEARIZATION | |||||||
| RLIN (internal) | 1 | kΩ | |||||
| Accuracy | XTR105P, XTR105U | ±0.2 | ±0.5 | % | |||
| XTR105PA, XTR105UA | ±0.2 | ±1 | |||||
| vs temperature | TA = –40°C to +85°C | ±25 | ±100 | ppm/°C | |||