SBOS092C June   1998  – January 2026 XTR106

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Linearization
      2. 6.3.2 Reverse-Voltage Protection
      3. 6.3.3 Overvoltage Surge Protection
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 External Transistor
      2. 7.1.2 Loop Power Supply
      3. 7.1.3 Bridge Balance
      4. 7.1.4 Underscale Current
      5. 7.1.5 Low-Impedance Bridges
      6. 7.1.6 Other Sensor Types
      7. 7.1.7 Radio Frequency Interference
      8. 7.1.8 Error Analysis
    2. 7.2 Typical Applications
    3. 7.3 Layout
    4. 7.4 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Device Nomenclature
    2. 8.2 Documentation Support
    3. 8.3 Related Documentation
    4. 8.4 Receiving Notification of Documentation Updates
    5. 8.5 Support Resources
    6. 8.6 Trademarks
    7. 8.7 Electrostatic Discharge Caution
    8. 8.8 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

External Transistor

External pass transistor, Q1, conducts the majority of the signal-dependent 4mA-to-20mA loop current. Using an external transistor isolates the majority of the power dissipation from the precision input and reference circuitry of the XTR106, maintaining excellent accuracy.

The external transistor is inside a feedback loop; therefore, the characteristics are not critical. Requirements are: VCEO = 45V min, β = 40 min and PD = 800mW. Power dissipation requirements can be lower if the loop power supply voltage is less than 36V. Some possible choices for Q1 are listed in Figure 7-1. The XTR106 can be operated without an external pass transistor. Accuracy, however, is somewhat degraded as a result of the internal power dissipation and subsequent self-heating. Operation without Q1 is not recommended for extended temperature ranges. A resistor (R = 3.3kΩ) connected between the IRET pin and the E (emitter) pin is advised for operation less than 0°C without Q1 to maintain the full 20mA full-scale output, especially with V+ near 7.5V.

XTR106 Operation Without an External
                    Transistor
(1) For operation without external transistor, connect a 3.3kΩ resistor between pin 6 and pin 8. See text for discussion of performance.
Figure 7-2 Operation Without an External Transistor