SBOS152C August 1987 – December 2025 INA106
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||
| VOS | Offset voltage | RTI(1)(2) | 50 | 200 | µV | |||
| Offset voltage drift | TA = –40°C to +85°C, RTI(1)(2) | 0.2 | µV/℃ | |||||
| PSRR | Power-supply rejection ratio | RTI(1)(2), VS = ±6V to ±18V | 1 | 10 | µV/V | |||
| Long-term stability | 10 | µV/mo | ||||||
| ZIN-DM | Differential impedance (3) | 10 | kΩ | |||||
| ZIN-CM | Common-mode impedance(3) | 110 | kΩ | |||||
| VCM | Operating common-mode input voltage(4) | –11 | 11 | V | ||||
| VDM | Operating differential-mode input voltage(4) | –1 | 1 | V | ||||
| CMRR | Common-mode rejection ratio(5) | TA = –40°C to +125°C | 86 | 100 | dB | |||
| NOISE VOLTAGE | ||||||||
| eN | Voltage noise | RTI(1)(6) | fO = 10kHz | CSO: SHE | 30 | nV/√Hz | ||
| CSO: RFB | 20 | |||||||
| fB = 0.01Hz to 10Hz | CSO: SHE | 1 | µVPP | |||||
| CSO: RFB | 1.7 | |||||||
| GAIN | ||||||||
| G | Initial gain | 10 | V/V | |||||
| GE | Gain error | ±0.01 | ±0.025 | % | ||||
| Gain drift | –4 | ppm/°C | ||||||
| Gain nonlinearity | 0.0002 | 0.001 | % of FSR | |||||
| OUTPUT | ||||||||
| Output voltage | IO = –5mA, 20mA | 10 | 12 | V | ||||
| Load capacitance stability | 1000 | pF | ||||||
| ISC | Continuous to VS / 2 | Sourcing | CSO: SHE | 40 | mA | |||
| CSO: RFB | 70 | |||||||
| Sinking | CSO: SHE | 10 | ||||||
| CSO: RFB | 70 | |||||||
| ZO | Output Impedance | 0.01 | Ω | |||||
| FREQUENCY RESPONSE | ||||||||
| BW | Bandwidth, –3dB | 0.5 | MHz | |||||
| FPBW | Full Power Bandwidth, –3dB | VO = 20Vpp | 300 | 400 | kHz | |||
| SR | Slew rate | CSO: SHE | 2 | 3 | V/µs | |||
| CSO: RFB | 20 | |||||||
| tS | Settling time | 0.1%, VSTEP = 10V | 5 | µs | ||||
| 0.01%, VSTEP = 10V | 10 | µs | ||||||
| 0.01%, VCM-STEP = 10V, VDIFF = 0V | 5 | µs | ||||||
| POWER SUPPLY | ||||||||
| IQ | Quiescent current | VO = 0V | ±1.5 | ±2 | mA | |||