SBOS344E September 2005 – January 2026 XTR117
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IIN | 2 | I | Current input pin |
| IRET | 3 | I | Local ground return pin for VREG |
| IO | 4 | O | Regulated 4mA to 20mA current-loop output |
| E (Emitter) | 5 | I | Emitter connection for external transistor |
| B (Base) | 6 | O | Base connection for external transistor |
| V+ | 7 | P | Loop power supply |
| VREG | 8 | O | 5V regulator voltage output |
| NC | 1 | — | Not connected. |
| Thermal Pad | Pad | — | Thermal Pad. Connect to IRET or leave floating. |