SBOS940B May   2019  – December 2025 OPA818

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics: VS = ±5 V
    7. 6.7 Typical Characteristics: VS = 6 V
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input and ESD Protection
      2. 7.3.2 Feedback Pin
      3. 7.3.3 Decompensated Architecture With Wide Gain-Bandwidth Product
      4. 7.3.4 Low Input Capacitance
    4. 7.4 Device Functional Modes
      1. 7.4.1 Split-Supply Operation (+4/–2 V to ±6.5 V)
      2. 7.4.2 Single-Supply Operation (6 V to 13 V)
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Wideband, Noninverting Operation
      2. 8.1.2 Wideband, Transimpedance Design Using the OPA818
    2. 8.2 Typical Applications
      1. 8.2.1 High-Bandwidth, 100-kΩ Gain Transimpedance Design
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Noninverting Gain of 2 V/V
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Thermal Considerations
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The OPA818 is a decompensated, voltage-feedback operational amplifier for high-speed and wide-dynamic-range applications. The OPA818 has a low-noise JFET input stage that combines high gain-bandwidth with a wide supply range from 6V to 13V. The fast slew rate (1400V/µs) provides high, large-signal bandwidth and low distortion. This amplifier is manufactured using TI's proprietary, high-speed, silicon-germanium (SiGe) process to achieve significant performance improvements over other high-speed, FET-input amplifiers.

The OPA818 is an extremely versatile, wideband TIA photodiode amp for use in optical test and communication equipment, and many medical, scientific, and industrial instruments. The OPA818 showcases a 2.7GHz GBWP, low 2.4pF total input capacitance, and 2.2nV/√Hz input noise. The OPA818 achieves over 85MHz signal bandwidth in a TIA configuration with 20kΩ TIA gain (RF) and 0.5pF photodiode capacitance (CD) with wide output swings. The low-noise architecture with picoampere of input bias current is also an excellent choice for test and measurement applications. Though typically stable in gains ≥ 7V/V, the OPA818 is designed for use in applications with lower gains by applying noise-gain shaping techniques.

The OPA818 is available in an 5-pin SOT-23 package and an 8-lead WSON package with an exposed thermal pad for heat dissipation. This device is specified for operation over the industrial temperature range of –40°C to +85°C.

Package Information
PART NUMBER(1) PACKAGE(2) PACKAGE SIZE(3)
OPA818 DRG (WSON, 8) 3mm × 3mm
DBV (SOT-23, 5) 2.9mm × 2.8mm
See Section 4.
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
OPA818 High-Speed Optical Front-EndHigh-Speed Optical Front-End
OPA818 Photodiode
                                                  Capacitance vs 3dB BandwidthPhotodiode Capacitance vs 3dB Bandwidth