SBOS980F May 2019 – April 2025 TLV9001-Q1 , TLV9002-Q1 , TLV9004-Q1
PRODMIX
The TLV900x-Q1 family of op amps are for operation from 1.8V to 5.5V. In addition, many specifications such as input offset voltage, quiescent current, offset current, and short circuit current apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are shown in the typical characteristics section.