SBOS998E June 2021 – March 2026 BUF802
PRODUCTION DATA
BUF802 is used as a single-ended clock buffer for point-to-point clock distribution. The wide bandwidth and high slew rate and the linear class AB architecture of BUF802 allow for sine wave clock support with very low phase noise as shown in Figure 5-34. The device provides strong output drive capability, making a appropriate for the driving capacitive loads or transmission lines.