SBOSA42C June 2024 – December 2025 OPA2596 , OPA596
PRODUCTION DATA
The OPAx596 is designed for use as an output driver stage with gain and provides a wide, bipolar supply voltage. Combined with the small size of the SOT23-5 package and the low power consumption, these features make this device a great choice for high-channel density systems, such as semiconductor test and manufacturing platforms where many channels are present. In this design example, the OPAx596 is configured for a gain of approximately 17V/V.
| PARAMETER | VALUE |
|---|---|
| Supply voltage | −42.5V to +42.5V |
| Input voltage | 0V to 5V |
| Output voltage | −42.5V to +42.5V |
| Gain | 17V/V |