SBOSA42C June   2024  – December 2025 OPA2596 , OPA596

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information OPA596
    5. 5.5 Thermal Information OPA2596
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 MUX-Friendly Inputs
      2. 6.3.2 Thermal Protection
      3. 6.3.3 Advanced Slew Boost
      4. 6.3.4 Overload Recovery
      5. 6.3.5 Full-Power Bandwidth Improved
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Bridge-Connected Piezoelectric Driver
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 DAC Output Gain and Buffer
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
      3. 7.2.3 Single-Supply Piezoelectric Driver
      4. 7.2.4 High-Side Current Sense
      5. 7.2.5 High-Voltage Instrumentation Amplifier
      6. 7.2.6 Composite Amplifier
    3. 7.3 Creepage and Clearance
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
        1. 7.5.1.1 Thermal Considerations
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Advanced Slew Boost

Slew rate is the maximum rate of change of output voltage change with respect to time and is typically specified in units of volts per microsecond, V/µs. Op amps can enter a slew condition when a large, rapid moving signal is applied at the input. While slewing, the op amp enters an open loop condition and significant slew induced distortion can be seen on the output signal.

Equation 1 shows that the slew rate, SR, of an op amp is typically determined by the saturation current of the input stage, ITAIL, and the compensation capacitor, CC.

Equation 1. S R = I T A I L C C

Slew rate typically scales with the quiescent current, IQ, of the op amp. There are several ways that designers have overcome slew rate limitation. For example, lowering CC, commonly known as decompensation, improves slew rate at the expense of stability. Decompensated op amps require a minimum gain and are not stable at unity gain. More commonly, modern op amps are equipped with slew boost technology that increases ISAT to improve slew rate. Slew boost circuits can vary in implementation, but typically, expect about a four-fold improvement over comparable unboosted op amps.

The OPAx596 uses a proprietary design to achieve an unprecedented slew rate to IQ ratio. The novel slew boost technology in OPAx596 provides a nearly 100 × slew rate improvement over comparable unboosted op amps. The op amp is unity gain stable and can be used configured as a buffer if desired.

Table 6-1 shows a comparison of slew rates and quiescent currents of different op amps.

Table 6-1 Op Amp Slew Rates and Quiescent Current
PART NUMBER SLEW RATE QUIESCENT CURRENT
OPAx596 100V/µs 420µA
OPAx188 0.8V/µs 425µA
OPAx202 0.35V/µs 580µA
OPAx192 20V/µs 1mA
OPA454 13V/µs 3.2mA