OPA596

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.03 GBW (typ) (MHz) 2.25 Slew rate (typ) (V/µs) 100 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 1 Iq per channel (typ) (mA) 0.425 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 15 CMRR (typ) (dB) 140 Rail-to-rail In to V-, Out
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.03 GBW (typ) (MHz) 2.25 Slew rate (typ) (V/µs) 100 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 1 Iq per channel (typ) (mA) 0.425 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 15 CMRR (typ) (dB) 140 Rail-to-rail In to V-, Out
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • High slew rate: 100V/µs
  • Low power consumption: 420µA
  • Wide power-supply range:
    • ±4V to ±42.5V
    • 8V to 85V
  • MUX-friendly inputs
  • Input below the negative rail
  • Rail-to-rail output
  • Gain bandwidth: 3.75MHz
  • Low noise: 12.8nV/√Hz
  • Low input bias current: 5pA
  • Low input offset voltage: ±1mV
  • Output current drive: ±30mA
  • Wide temperature range: –40°C to +125°C
  • Industry-standard small packages:
    • D (8-pin SOIC)
    • DBV (5-pin SOT-23)
    • DGK (8-pin VSSOP)
  • High slew rate: 100V/µs
  • Low power consumption: 420µA
  • Wide power-supply range:
    • ±4V to ±42.5V
    • 8V to 85V
  • MUX-friendly inputs
  • Input below the negative rail
  • Rail-to-rail output
  • Gain bandwidth: 3.75MHz
  • Low noise: 12.8nV/√Hz
  • Low input bias current: 5pA
  • Low input offset voltage: ±1mV
  • Output current drive: ±30mA
  • Wide temperature range: –40°C to +125°C
  • Industry-standard small packages:
    • D (8-pin SOIC)
    • DBV (5-pin SOT-23)
    • DGK (8-pin VSSOP)

The OPA596 and OPA2596 (OPAx596) are high-voltage (85V), high slew rate (100V/µs), micro-power (420µA), unity-gain stable operational amplifiers.

The OPAx596 enable the next generation of high-voltage systems, such as output load drivers in semiconductor test and digital power supplies by increasing the output voltage of the system though high-gain configurations. Low power consumption and industry-standard small packages allow the device to be used in high-density systems that are size constrained, while reducing the thermal management requirements for the system.

Through proprietary design techniques, the OPAx596 are capable of a very high slew rate with minimal power consumption to improve large-signal settling time and maximize the effective large-signal bandwidth. These devices also offers MUX-friendly inputs that enable large differential voltage (up to 85V) and help improve settling behavior when compared to traditional inputs in multiplexed applications.

The OPAx596 are available in industry-standard packages and operates across the temperature range of –40°C to +125°C.

The OPA596 and OPA2596 (OPAx596) are high-voltage (85V), high slew rate (100V/µs), micro-power (420µA), unity-gain stable operational amplifiers.

The OPAx596 enable the next generation of high-voltage systems, such as output load drivers in semiconductor test and digital power supplies by increasing the output voltage of the system though high-gain configurations. Low power consumption and industry-standard small packages allow the device to be used in high-density systems that are size constrained, while reducing the thermal management requirements for the system.

Through proprietary design techniques, the OPAx596 are capable of a very high slew rate with minimal power consumption to improve large-signal settling time and maximize the effective large-signal bandwidth. These devices also offers MUX-friendly inputs that enable large differential voltage (up to 85V) and help improve settling behavior when compared to traditional inputs in multiplexed applications.

The OPAx596 are available in industry-standard packages and operates across the temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW OPA591 ACTIVE 85V high speed to power ratio (100V/µs to 450µA) precision (100µV offset) amplifier Higher precision variant with lower offset voltage (0.1mV) and offset voltage drift (0.3µV/°C)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet OPAx596 High-Voltage (85V), Low-Power (420μA), High-Slew Rate (100V/μs) Power Amplifier With MUX-Friendly Inputs datasheet (Rev. C) PDF | HTML Dec 22, 2025
Circuit design High Voltage Amplifier with Improved Howland Current Pump and Discrete Output Current Boost PDF | HTML Oct 13, 2026
Application brief Biasing an APD With OPA596 PDF | HTML Feb 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA591 and OP596 TINA-TI Reference Design (Improved Howland Current Pump)

SBOMCV6.ZIP (65 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx596 Generic SPICE Model

SBOMCK7.ZIP (2 KB) - TISpice Model
Supported products & hardware
Simulation model

OPAx596 PSpice Model

SBOMCK8.ZIP (73 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx596 TINA-TI Reference Circuit

SBOMCK9 (56 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx596 TINA-TI SPICE Model

SBOMCK6.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos