SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
The function is issued by the host to configure and read the GPIO.
The host sends the IO configuration byte, followed by the inverted IO configuration byte value. This action enables the device to check for bit error due to bus noise. If errors are detected, then the device transmits a fail code of FFh to the host for the host to retry. If no errors are detected, then the device transmits the success code of AAh.