SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tPROG | Programming time for 8-byte data word in user EEPROM | 13.2 | 21 | ms | ||
| Programming time for register copy to EEPROM | 26.4 | 42 | ms | |||
| tREADIDLE | Idle bus time for EEPROM 8-byte data read | 560 | µs | |||
| IDD_PROG | Programming current | 178 | 230 | µA | ||
| Data Retention | at TA = 125°C | 25 | years | |||
| at TA = 150°C | 10 | years | ||||
| Program Endurance | at TA = 125°C | 20000 | 200000 | cycles | ||
| at TA = 150°C | 1000 | 10000 | cycles | |||