SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
The TMP1826 is a digital output temperature sensor designed for thermal-management and thermal-protection applications. The TMP1826 is a 1-Wire® device which can operate in either supply powered or bus powered (parasitic powered) mode. The device features a 2Kb EEPROM. Figure 8-1 shows the TMP1826 block diagram.