SBOSAA6B May 2024 – July 2025 INA790A , INA790B
PRODUCTION DATA
| TERM | SYMBOL | EQUATION | MAX VALUE |
|---|---|---|---|
| Input offset over Temp | IOS_T | 70mA | |
| Added input offset because of common-mode voltage | IOS_CM | 2.8mA | |
| Added input offset because of reference voltage | IOS_REF | 31.25mA | |
| Total input offset Current | IOS_Total | 76.7mA | |
| Error from input offset | ErrorIOS | 0.306% | |
| Gain error with Gain drift | ErrorG | 0.7% | |
| Error due to Gain Nonlinearity | ErrorLin | 0.0937% | |
| Total error | — | 0.85% |