SBOSAA7 September   2025 OPA598

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Current Limit
      2. 6.3.2 Overcurrent Flag
      3. 6.3.3 Overtemperature Flag
      4. 6.3.4 Enable and Disable
      5. 6.3.5 Mux-Friendly Inputs
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 High Voltage 2:1 Multiplexer With Unity Gain
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
      2. 7.2.2 Output Driver
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 Parallel Op Amps
      4. 7.2.4 Composite Amplifier
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Thermal Considerations
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 PSpice® for TI
        2. 8.1.1.2 TINA-TI™ Simulation Software (Free Download)
        3. 8.1.1.3 TI Precision Designs
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Thermal Considerations

Through normal operation, the OPA598 self-heats. Self-heating is a natural increase in the die junction temperature that occurs in every amplifier. The maximum allowed junction temperature sets the maximum allowed internal power dissipation (PD) as described in the following paragraph. Make the appropriate design efforts to prevent TJ from exceeding the maximum temperature listed in the Absolute Maximum Ratings table.

Operating junction temperature (TJ) is determined by the ambient temperature (TA), the internal PD under the operating conditions, and the junction-to-ambient thermal resistance (RθJA). This relationship is given by TA + (PD × RθJA). PD is the sum of quiescent power (PDQ) and additional power dissipated in the output stage (PDL) when delivering power to the load. PDQ is the specified no-load supply current times the total supply voltage across the part. PDL depends on the required output signal and load, but for a grounded resistive load the PDL is at a maximum when the output is fixed at a voltage equal to 1/2 of either supply voltage (for balanced bipolar supplies, V+ and V−). Under this condition PDL = (V+)2 / (4 × RL), where RL includes feedback network loading.

The power in the output stage and not into the load determines internal power dissipation.

As a worst-case example, compute the maximum TJ using the OPA598 in the circuit of Figure 7-2 operating at a maximum specified temperature of 125°C and driving a grounded 600Ω load.

Equation 4. PD = PDQ + PDL
Equation 5. PD=50V×4mA+ (22.5V)2(4 ×600Ω ∥ 11.47kΩ
Equation 6. TJ(max)=125°C+ 0.422W × 40.8°C/W=142.2°C

To enhance semiconductor long-term operating life, minimize TJ. Take proper measures to provide maximum heat removal through both heat conduction and radiation to help keep TJ to the lowest possible level. These proper measures include maximizing the PCB copper area to which the package thermal pad is soldered. The copper area serves as the traditional heat sink. The top layer copper is often easiest to route and is most often exposed to open air. PCB internal planes and the exposed bottom plane can also be used as heat sinks, but the connections are made with vias having higher thermal resistance. The OPA593EVM, compatible with the OPA598, uses a board design that provides a highly effective thermal layout. The board design encompasses a large top-side copper area, and has heat conduction paths to other planes on the board. Additionally, other higher power-dissipating components are kept physically distant from the OPA598 to better accommodate heat removal by radiation.