9 Revision History
Changes from Revision B (November 2022) to Revision C (September 2026)
- Changed wording of slew rate to "high peak slew rate" in
Features and Description and wording of inputs from
"MUX-friendly/comparator" to "Mux-friendly" in FeaturesGo
- Updated description of input structure in Features and Input
Protection CircuitryGo
- Added single-channel OPA991-EP in DBV package to Package Information
table and throughout documentGo
- Added OPA991-EP to ESD Ratings
Go
- Added OPA991-EP (DBV) to Thermal Information
Go
- Added VID > 150mV condition to slew rate specification, and added 20mV < VID < 150mV conditionGo
- Changed Figures 6-26 and
6-39Go
- Added Slew Boost section
with discussion of device slew rate in natural slew and slew-boosted
conditionsGo
Changes from Revision A (August 2022) to Revision B (November 2022)
- Updated thermal resistance valuesGo
- Increased maximum output voltage swing (VS = 40V, RL = 10kΩ) from 55mV to 70mVGo
Changes from Revision * (June 2022) to Revision A (August 2022)
- Changed device status from Advance Information to Production
DataGo
- Deleted preview note from SOT-23 (14) package in Device Information
tableGo