SBOSAC6C June 2022 – September 2026 OPA4991-EP , OPA991-EP
PRODMIX
The OPAx991-EP is a 40V, true rail-to-rail input operational amplifier with an input common-mode range that extends 100mV beyond either supply rail. This wide range is achieved with paralleled complementary N-channel and P-channel differential input pairs, as shown in Figure 6-8. The N-channel pair is active for input voltages close to the positive rail, typically (V+) – 1V to 100mV above the positive supply. The P-channel pair is active for inputs from 100mV below the negative supply to approximately (V+) – 2V. There is a small transition region, typically (V+) – 2V to (V+) – 1V in which both input pairs are on. This transition region can vary modestly with process variation, and within this region PSRR, CMRR, offset voltage, offset drift, noise, and THD performance may be degraded compared to operation outside this region.
Figure 5-5 shows this transition region for a typical device in terms of input voltage offset in more detail.
For more information on common-mode voltage range and PMOS/NMOS pair interaction, see Op Amps With Complementary-Pair Input Stages application note.
Figure 6-8 Rail-to-Rail Input Stage