NEW

OPA991-EP

PREVIEW

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.01 Input common mode headroom (to positive supply) (typ) (V) 0.01 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.01 Input common mode headroom (to positive supply) (typ) (V) 0.01 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Enhanced plastic
    • Single controlled baseline
    • One fabrication, assembly and test site
    • Gold wire
    • NiPdAu lead finish
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Low offset voltage: ±125µV
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High peak slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly inputs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins
  • Enhanced plastic
    • Single controlled baseline
    • One fabrication, assembly and test site
    • Gold wire
    • NiPdAu lead finish
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Low offset voltage: ±125µV
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High peak slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly inputs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins

The OPAx991-EP are high voltage (40V) general purpose operational amplifiers available in enhanced plastic packaging. The devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typ), low offset drift (±0.3µV/°C, typ), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high peak slew rate (21V/µs), and high capacitive load drive (1nF) make the OPAx991-EP a robust, high-performance operational amplifier for high-voltage applications.

The OPA4991-EP is available in a 14-pin SOT-23 (DYY) package, and the OPA991-EP is available in a 5-pin SOT-23 (DBV) package, with both specified from –55°C to 125°C.

The OPAx991-EP are high voltage (40V) general purpose operational amplifiers available in enhanced plastic packaging. The devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typ), low offset drift (±0.3µV/°C, typ), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high peak slew rate (21V/µs), and high capacitive load drive (1nF) make the OPAx991-EP a robust, high-performance operational amplifier for high-voltage applications.

The OPA4991-EP is available in a 14-pin SOT-23 (DYY) package, and the OPA991-EP is available in a 5-pin SOT-23 (DBV) package, with both specified from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx991-EP 40V, Rail-to-Rail Input/Output, Low Offset Voltage, Low Noise Op Amps in Enhanced Plastic datasheet (Rev. C) PDF | HTML Sep 29, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos