SBOSAE2B June 2024 – November 2025 TRF0208-SP
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 1, 4, 7, 10 | GND | Ground |
| INM | 5 | I | Differential signal input, negative |
| INP | 6 | I | Differential signal input, positive |
| OUTM | 12 | O | Differential signal output, negative |
| OUTP | 11 | O | Differential signal output, positive |
| PD | 2 | I | Power-down
signal. Supports 1.8V and 3.3V logic. 0 = Chip enabled 1 = Power down |
| TP1 | 8 | — | Test pin. Short to ground. |
| TP2 | 3 | — | Test pin. Short to ground. |
| VDD | 9 | P | 3.3V supply |
| Thermal pad | Pad | — | Thermal pad. Connect to ground on board. |