SBOSAE2B June   2024  – November 2025 TRF0208-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Fully-Differential Amplifier
      2. 6.3.2 Single Supply Operation
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power Down Mode
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Driving a High-Speed ADC
      2. 7.1.2 Calculating Output Voltage Swing
      3. 7.1.3 Thermal Considerations
    2. 7.2 Typical Applications
      1. 7.2.1 TRF0208-SP in Receive Chain
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TRF0208-SP is a very high performance fully differential amplifier (FDA) optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-SP or ADC12DJ5200-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using TI’s advanced complementary BiCMOS process, and available in a space-saving WQFN-FCRLF package.

The TRF0208-SP operates on a single-rail supply and consumes about 138mA of active current. A power-down feature is available for power savings.

Device Information
PART NUMBER(1) GRADE BODY SIZE(2)
5962R2420201PXE Flight-grade
QMLP-RHA
2.00mm × 2.00mm
Mass = 7.558mg
TRF0208RPVTSP/EM Engineering samples(3)
For more information, see Section 10.
The body size (length × width) is a nominal value and does not include pins. Mass is a nominal value.
These units are intended for engineering evaluation only. These samples are processed to a non-compliant flow. These units are not for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range, or operating life.
TRF0208-SP TRF0208-SP Driving a High-Speed ADC TRF0208-SP Driving a High-Speed ADC