SBOSAE5A December 2024 – November 2025 INA750A , INA750B
PRODUCTION DATA
Bidirectional operation allows the INA750x to measure currents through a resistive shunt in two directions. For this case, set the output voltage anywhere within the reference input limits. A common configuration is to set the reference inputs at half-scale for equal range in both directions. However, the reference input can be set to a voltage other than half-scale when the bidirectional current is nonsymmetrical.