SBOSAE5A December 2024 – November 2025 INA750A , INA750B
PRODUCTION DATA
| TERM | SYMBOL | EQUATION(1) | MAX VALUE |
|---|---|---|---|
| Initial input offset with Temp drift | IOS_T | 20mA | |
| Added input offset because of common-mode voltage | IOS_CM | 0µA | |
| Added input offset because of reference voltage | IOS_REF | 0µA | |
| Total input offset Current | IOS_Total | 20mA | |
| Error from input offset | ErrorIOS | 0.133% | |
| Gain error with Gain drift | ErrorG | 0.4% | |
| Error due to Gain Nonlinearity | ErrorLin | 0.135% | |
| Total error | — | 0.551% |