SBOSAE5A December 2024 – November 2025 INA750A , INA750B
PRODUCTION DATA
| PIN | Type | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| ALERT | 13 | Digital Out | Open drain temperature alert |
| FB | 11 | Analog Input | Gain adjustment feedback; connect to resistor divider to adjust device gain. |
| GND | 5 | Analog | Ground |
| IN– | 8 | Analog Input | Voltage input from load side of shunt resistor |
| IN+ | 1 | Analog Input | Voltage input from supply side of shunt resistor |
| IS– | 7 | Analog Input | Connect to load |
| IS+ | 14 | Analog Input | Connect to supply |
| NC | 2 | – | Connect to IN+ (pin 1). |
| NC | 4, 6 | – | Connect to ground or leave unconnected. |
| NC | 9 | – | Connect to IN– (pin 8). |
| OUT | 10 | Analog Output | Output voltage |
| REF | 12 | Analog Input | Reference voltage, 0V to VS |
| VS | 3 | Analog | Power supply, 2.7V to 5.5V |