SBOSAE7 November 2025 INA751A , INA751B
PRODUCTION DATA
To demonstrate the performance of the device, the INA751x, with total gain of 200mV/A, is selected for this design and powered from a 5V supply.
Using the information in Section 6.4.1.3, the reference point is set to midscale by splitting the supply at mid point and connecting the REF.