SBOSAE7 November 2025 INA751A , INA751B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VCM | Common-mode input range | VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C |
–4 | 110 | V | |
| CMRR | Common-mode rejection ratio | VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C, INA751A |
±12.5 | ±40 | µA/V | |
| VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C, INA751B |
±400 | ±650 | ||||
| CMRR | Common-mode rejection ratio | f = 50kHz | ±28 | mA/V | ||
| Ios | Input referred offset current error | ISENSE = 0A, INA751A | ±2.5 | ±20 | mA | |
| ISENSE = 0A, INA751A TA = –40°C to +125°C, |
±10 | ±35 | ||||
| ISENSE = 0A, INA751B | ±32 | ±105 | ||||
| ISENSE = 0A, INA751B TA = –40°C to +125°C, |
±125 | |||||
| PSRR | Power supply rejection ratio | VS = 2.7V to 5.5V, VREF = 1V, ISENSE = 0A, INA751A |
±0.5 | ±2.5 | mA/V | |
| VS = 2.7V to 5.5V, VREF = 1V, ISENSE = 0A, INA751B |
±1.25 | ±12.5 | ||||
| IB | Total input bias current | IB++ IB-, ISENSE = 0A | 45 | 66 | 90 | µA |
| IFB | Feed-back current | ISENSE = 0A | ±2 | nA | ||
| ISENSE = 0A, TA = –40°C to +125°C | ±6 | |||||
| INTEGRATED SHUNT RESISTOR | ||||||
| RSHUNT | Internal Kelvin shunt resistance | IN+ to IN-, TA = 25 °C | 0.8 | mΩ | ||
| Pin to pin package resistance | IS+ to IS-, TA = 25 °C | 0.800 | 0.960 | 1.200 | mΩ | |
| Pin to pin package inductance | IS+ to IS-, TA = 25 °C | 2.5 | nH | |||
| ISENSE | Maximum Continuous Current | TA = –40°C to +125°C | ±25 | A | ||
| Shunt short time overload | ISENSE = 55A for 5 seconds | ± 0.01 | % | |||
| Shunt temperature cycle | –65°C to 150°C, 500 cycles | ± 0.05 | % | |||
| Shunt resistance to solder heat | 260°C solder, 10 seconds | ± 0.1 | % | |||
| Shunt high temperature exposure | 1000 hours, TA = 150°C | ± 0.015 | % | |||
| OUTPUT | ||||||
| G | Gain | INA751A, INA751B | 40 | mV/A | ||
| G | System Gain Error (shunt + amplifier) | GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±25A, INA751A |
±0.320 | ±0.775 | % | |
| GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±5A, INA751A |
±0.05 | ±0.40 | ||||
| (1)GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±25A, INA751B |
±0.3 | ±1 | ||||
| GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±5A, INA751B |
±0.1 | ±0.625 | ||||
| G | System Gain Error Drift (shunt + amplifier) | TA = –40°C to +125°C, INA751A | ±4 | ±40 | ppm/°C | |
| TA = –40°C to +125°C, INA751B | ±10 | ±100 | ||||
| Power Coefficient Gain non-Linearity Error | (2)GND + 10mV ≤ VOUT ≤ VS – 200mV | 6 | ppm/A2 | |||
| RVRR | Reference voltage rejection ratio (input - referred) | VREF = 0.5V to 4.5V | ±1.15 | ±6.25 | mA/V | |
| Maximum Capacitive Load | No sustained oscillation | 0.5 | nF | |||
| VOLTAGE OUTPUT | ||||||
| Swing to VS Power Supply Rail | RL = 10kΩ to GND, VREF = VS , Adjustable Gain = 4, TA = –40°C to +125°C |
VS – 0.05 | VS – 0.1 | V | ||
| Swing to Ground | RL = 10kΩ to GND, VREF = GND, Adjustable Gain = 4, TA = –40°C to +125°C |
VGND + 5 | VGND + 10 | mV | ||
| Swing to Ground | RL = 10kΩ to GND, VREF = GND, TA = –40°C to +125°C |
VGND + 1 | VGND + 5 | mV | ||
| FREQUENCY RESPONSE | ||||||
| BW | Bandwidth (current sense amplifier only) | -3dB Bandwidth, VFB = VOUT | 1 | MHz | ||
| -3dB Bandwidth, Adjustable Gain = 4 | 0.5 | MHz | ||||
| Propagation delay(3) | VIN+, VIN- = 48V, Adjustable Gain = 1, VREF = 150mV, Load Step = 0A to 20A, Output settles to 1% |
0.250 | µs | |||
| Total Settling time (current in to out) | VIN+, VIN- = 48V, Adjustable Gain = 1, VREF = 150mV, Load Step = 0A to 20A, Output settles to 1% |
5 | µs | |||
| SR | Slew Rate | VFB = VOUT | 1.8 | V/µs | ||
| Adjustable Gain = 4 | 1.5 | V/µs | ||||
| NOISE | ||||||
| Current Noise Density | 75 | µA/√Hz | ||||
| POWER SUPPLY | ||||||
| IQ | Quiescent current | 3.5 | 4.25 | mA | ||
| TA = –40°C to +125°C | 4.5 | mA | ||||
| TEMPERATURE | ||||||
| TAlert | Thermal Alert Threshold | Rpull-up = 10kΩ, | 160 | °C | ||
| VLOAlert | Thermal Alert Low-level output voltage | Rpull-up = 10kΩ, | 200 |
mV | ||