SBOSAG3A March 2024 – December 2024 PGA849
PRODUCTION DATA
The linear operating input voltage range of the PGA849 input circuitry extends within 3V (maximum) of the negative power supply to 2.5V (maximum) of the positive power supply, and maintains excellent common-mode rejection throughout this range at all temperatures. The linear operating input common-mode range is a function of the input common-mode voltage, input differential voltage, gain, and output common-mode voltage.
The valid common-mode range to enable valid output voltage at no load condition are shown in Figure 8-1 to Figure 8-4.
| VREF = 0V | G = 0.125V/V |
| VREF = 0V | G = 16V/V |
| VREF = 0V | G = 1V/V |
| VS = ±15V | VSOUT = 5V |
| VREF = 2.5V |