SBOSAG5B December 2024 – December 2025 TLV2888 , TLV888
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage(1) | ±3 | ±15 | µV | |||
| TA = –40°C to +125°C | ±20 | ||||||
| dVOS/dT | Input offset voltage drift(1) | TA = –40°C to +125°C | ±0.01 | ±0.05 | µV/°C | ||
| PSRR | Power-supply rejection ratio(1) | TA = –40°C to +125°C | ±0.03 | ±0.5 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | ±50 | ±350 | pA | |||
| TA = –40°C to +125°C | ±7 | nA | |||||
| IOS | Input offset current(1) | ±100 | ±600 | pA | |||
| TA = –40°C to +125°C | ±3 | nA | |||||
| NOISE | |||||||
| En | Input voltage noise | f = 0.1Hz to 10Hz | 0.180 | µVPP | |||
| en | Input voltage noise density | f = 10Hz | 7.6 | nV/√Hz | |||
| f = 100Hz | 7.6 | ||||||
| f = 1kHz | 7.5 | ||||||
| in | Input current noise density | f = 1kHz | 175 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) – 0.1 | (V+) – 1.7 | V | |||
| CMRR | Common-mode rejection ratio | (V–) – 0.1V ≤ VCM ≤ (V+) – 1.7V | VS = ±2.25V | 118 | 135 | dB | |
| VS = ±18V | 140 | 150 | |||||
| (V–) – 0.1V ≤ VCM ≤ (V+) – 1.7V, TA = –40°C to +125°C(1) |
VS = ±2.25V | 118 | 130 | ||||
| VS = ±18V | 140 | 150 | |||||
| INPUT IMPEDANCE | |||||||
| zid | Differential input impedance | 100 || 1.6 | MΩ || pF | ||||
| zic | Common-mode input impedance | 1 || 1.9 | TΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = ±15V, (V–) + 0.6V < VO < (V+) – 0.6V, RLOAD = 10kΩ |
130 | 148 | dB | ||
| TA = –40°C to +125°C(1) | 130 | ||||||
| VS = ±15V, (V–) + 1.7V < VO < (V+) – 1.7V, RLOAD = 2kΩ |
130 | 144 | |||||
| TA = –40°C to +125°C(1) | 130 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 14 | MHz | ||||
| SR | Slew rate | Gain = 1, 10V step | 40 | V/µs | |||
| THD+N | Total harmonic distortion + noise | Gain = 1, f = 1kHz, VOUT = 4VRMS | 0.00012% | ||||
| Crosstalk | f = 100kHz | 110 | dB | ||||
| tS | Settling time | VS = ±18V, gain = 1, 10V step |
To 0.1% | 1 | µs | ||
| To 0.01% | 15 | ||||||
| tOR | Overload recovery time | VIN × gain = VS = ±18V | 460 | ns | |||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | Positive rail, VS = 30V |
No load(1) | 26 | 40 | mV | |
| RLOAD = 10kΩ | 122 | 150 | |||||
| RLOAD = 2kΩ | 500 | 575 | |||||
| Negative rail, VS = 30V |
No load(1) | 26 | 40 | ||||
| RLOAD = 10kΩ | 120 | 135 | |||||
| RLOAD = 2kΩ | 515 | 575 | |||||
| RLOAD = 10kΩ, TA = –40°C to +125°C, both rails(1) | 250 | ||||||
| ISC | Short-circuit current | ±42 | mA | ||||
| CLOAD | Capacitive load drive | See Typical Characteristics | pF | ||||
| ZO | Open-loop output impedance | f = 1MHz | 220 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | VS = ±2.25V (VS = 4.5V), IO = 0A | 1.5 | 1.8 | mA | ||
| TA = –40°C to +125°C(1) | 1.5 | 1.9 | |||||
| VS = ±18V (VS = 36V), IO = 0A | 1.5 | 1.8 | |||||
| TA = –40°C to +125°C(1) | 1.5 | 1.9 | |||||